1B25h TxPDO fixed mapping parameter 0x1b25
Fixed map for supporting touch probe 2 on axis 2.
| Sub-Index | Value | Mapped Value |
|---|---|---|
| 0 | 2 | Two PDO entries |
| 1 | 0x68BC0020 | 68BCh – Touch probe 2 position positive value |
| 2 | 0x68BD0020 | 68BDh – Touch probe 2 position negative value |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1B25h | 0h | Unsigned8 | - | - | Read only | No |
| Mapping entry 1 | 1B25h | 1h | Unsigned32 | - | - | Read only | No |
| Mapping entry 2 | 1B25h | 2h | Unsigned32 | - | - | Read only | No |





